1.2.1 Key Insight

From above expressions, the ACOT loop contains one low-frequency pole from the 1/s term, a double pole from the output LC filter, and two zeros introduced by the ripple-injection and feed-forward networks. The first zero, ωZ1, is mainly set by RINJ and CINJ, while the second zero, ωZ2, is mainly set by R1 and CFF. These zeros are important because they help compensate for the phase lag introduced by the output LC double pole and improve the phase margin near crossover frequency. Thus, proper placement of CINJ, RINJ and CFF directly determines the stability and transient performance of the ACOT converter.