6.1 Variable Data Types
Variable Streamers are set up and plotted using a wizard. This set up is saved in the workspace.
Variables defined in a Variable Streamer must be of a type listed in the table below.
| Type | Size (Bytes) |
|---|---|
| int8 | 1 |
| int16 | 2 |
| int32 | 4 |
| uint8 | 1 |
| uint16 | 2 |
| uint32 | 4 |
| float32 | 4 |
| float64 | 8 |