6.3 Variable Streamer Setup and Plot
A Variable Streamer defines the variables that are embedded in a data stream as output from your application. The Variable Streamer is used in the configuration of a Data Stream Decoder instance. The output from a decoder instance are new data streams that can be visualized using plots on the graph.