4.5.2 Multiple Current Measurements
More than one plot can be shown on each axis. To do this, both the A and B channels of the Power Debugger will be used to gather device and target power data from an ATmega4809 Xplained Pro target board.
More than one plot can be shown on each axis. To do this, both the A and B channels of the Power Debugger will be used to gather device and target power data from an ATmega4809 Xplained Pro target board.
DS-50003001I