7.6 Maximum Allowed Sensor Capacitance
Button | Capacitance (Typ.) |
---|---|
Button 0 |
47 pF |
Button 1 |
27 pF |
Button 2 |
42 pF |
Button 3 |
45 pF |
Button 4 |
47 pF |
Button 5 |
47 pF |
Button 6 |
38 pF |
Button 7 |
38 pF |
Button 8 |
45 pF |
Button 9 | 45 pF |
Button 10 | 45 pF |
Button 11 | 45 pF |