7.2 Electrical Specification

Stresses beyond those listed in this section may cause permanent damage to the device, which is a stress rating only, and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect the device’s reliability.

Absolute Maximum Ratings

SymbolDescriptionMin.Max.Unit
VDDPower supply voltage 35.5V
VRSTRESETpin voltage with respect to GNDVDDV
VPINPin voltage with respect to GND
IPINI/O pin sink/source current-4040mA
TstorageStorage temperature-65150°C