The measurement period is the combination of measurement time and sleep time.
Measurement time is the total time required to acquire (including oversampling) and
process touch signals of all active buttons. Sleep time occurs between the measurements.
The measurement period can be configured up to 250 milliseconds (ms).Figure 3-2. Active Measurement
Period
Figure 3-3. Low-Power Measurement
Period
To clarify, note that buttons 0 and 8 are low-power buttons (meaning buttons configured
to be scanned in Low-Power mode).
Steps to Configure Measurement
Period
The Active Measurement
Period value for Buttons can be updated by writing in the Touch
Measurement Period (MP) register.
Low-Power Measurement
Period value for Buttons can be updated by writing in the Low-Power
Measurement Period (LPMP) register.