3.4.3 Reburst Modes

Under various conditions (like Calibration, Detect Integration, and Recalibration), additional touch measurements will be performed to confirm an activity. This parameter defines how the re-bursting (additional touch measurements) happens.

Table 3-1. 
ModeDescriptions
NoneNo further assessments have been performed
Reburst UnresolvedAdditional measurements will be performed only for touch-detected buttons
Reburst AllAdditional measurements will be performed for all active buttons

The following figures show how each reburst is done.

To clarify, note that only two buttons are active, while the remaining buttons are disabled.

Steps to Configure Reburst Modes

Writing the value in the DI register can update the DI value for Buttons. writing in Sensor Reburst mode (REBURSTMODE) register. Refer to the Configuration Summary for more details.