5.1 Formula
The response time will be affected primarily by measurement time, Reburst mode, and frequency hopping.
| Frequency Hop | Formula |
|---|---|
| Disabled | Measurement Time of a single channel × Number of active sensors + Reburst Time |
| Enabled | Measurement Period + Measurement Time of a single channel × Number of active sensors + Reburst Time |
| Frequency Hop | Formula |
|---|---|
| Disabled | Measurement Period + Measurement Time of a single channel × Number of active sensors + Reburst Time |
| Enabled | 2 × Measurement Period + Measurement Time of a single channel × Number of active sensors + Reburst Time |
The measurement Time and Reburst Time used in the formulas is calculated as follows.
Measurement Time for a Single Channel:
(30 + 6 × CSD + Hop Freqency) x (1 / Measurement Clock Frequency) × FILTERLEVEL
| Reburst Mode | Reburst Time |
|---|---|
| Reburst All | DI × Number of active sensors × Measurement Time of a single channel |
| Reburst Unresolved | DI × Number of sensors touched × Measurement Time of a single channel |
| Reburst None | DI × Measurement Period |