Bits 7:0 – MOD[7:0] Max-On-Duration in
milliseconds
The maximum duration
for which a sensor can be in detect is defined by MOD. If a sensor is in detect for
more than this period, the sensor will be calibrated.
Value
MOD (ms)
0 (Disabled)
0
1-255
Value * 200
DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.