4.2.20.5 Detect Integration
| Name: | DI |
| Offset: | 0x1607 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCHDI[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – TCHDI[7:0] DI
| Range |
|---|
| 0-255 |
| Name: | DI |
| Offset: | 0x1607 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCHDI[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Range |
|---|
| 0-255 |
DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.