Jump to main content
62EM1—Plug-and-Play mSiC Gate Driver for 62 mm Module
Search
Home
7
Package Specifications
Product Overview
1
Electrical Specifications
2
Interconnects
3
Timing Diagrams
4
Generic Sample Factory Settings
5
Important Precautions
6
Start-Up Testing
7
Package Specifications
7.1
Package Outline
8
Patent Notices
9
Appendix: Part Numbers and Configuration Details
10
Revision History
Microchip Information
7 Package Specifications
The following section shows the package specification of the gate driver.