Product Overview
The Microchip 62EM1—plug-and-play mSiC™ gate driver for 62 mm module provides monitoring and fault reporting information to enable better control and analysis of Silicon Carbide (SiC) MOSFET-based power systems. The gate driver provides up to 10A of peak current at an operating frequency of up to 200 kHz. The driver includes isolated High (HI) and Low (LO) side DC/DC converters and provides seven fault conditions that are reported as a combination of the three fault lines through the 20-pin control header. All Microchip plug-and-play mSiC gate drivers use industrial temperature-grade components and allow for modifying the settings of gate resistors.
The following figure shows the plug-and-play mSiC gate driver for 62 mm module.
The following figure shows the basic topology of the plug-and-play mSiC gate driver for 62 mm module.