9 Appendix: Part Numbers and Configuration Details
The following table lists the hardware settings details of the gate driver.
| Symbol | Parameter | P/N: 62EM1-00001 |
|---|---|---|
|
RGON |
Turn-on gate resistance |
1.1Ω |
|
RGOFF |
Turn-off gate resistance |
1.1Ω |
|
VIN_LOGIC |
Input triggers |
15V |
| — |
Trigger type |
Single-ended |
For hardware modifications, contact Microchip support.
The following table lists the software settings details of the gate driver.
| Symbol | Parameter | P/N: 62EM1-00001 |
|---|---|---|
| — | Switching frequency maximum | — |
|
TNOV |
Dead time |
430 ns |
| — |
Gate driver reset |
Automatic |
|
TRESET |
Reset time delay |
5 ms |
| — |
DC link voltage fault |
950V |
| — |
Temperature fault |
130 °C |
| — |
Fault output active level |
LOW |
| — |
Normal two-level turn-off |
Enabled |
|
VSOFT |
Normal two-level turn-off voltage |
0V |
|
TS1 |
Normal two-level turn-off time |
200 ns |
| — |
DSAT multi-level turn-off |
Enabled |
|
TDSAT |
DSAT blanking time |
1.5 µs |
|
VSOFTD1 |
DSAT first turn-off voltage level |
9V |
|
TSD1 |
DSAT first turn-off time |
400 ns |
|
VSOFTD2 |
DSAT second turn-off voltage level |
5V |
|
TSD2 |
DSAT second turn-off time |
200 ns |
| — |
Primary UVLO/OVLO fault detection |
Enabled |
| — |
Secondary UVLO fault detection |
Enabled |
For software modifications, contact Microchip support.