4 Generic Sample Factory Settings
The Microchip gate drivers are designed to provide safe, secure, and efficient operation of the SiC MOSFET power module, as well as to provide unparalleled information on the condition of the overall system.
Generic samples are set at the factory to perform certain actions (for example, turn-off the HI side or LO side of the SiC MOSFET) and to report that a fault occurred based on performance parameters that occur outside of default ranges.
The following tables list the generic configurations of the gate driver.
| Parameter | Generic Factory Setting | Value | Unit |
|---|---|---|---|
|
Turn-on gate resistance (RGON) |
Populated |
1.1 |
Ω |
|
Turn-off gate resistance (RGOFF) |
Populated |
1.1 |
Ω |
|
Desaturation Time |
Enabled |
1.5 |
µs |
|
Dead time |
Enabled |
1 |
µs |
|
Fault reset |
Auto |
5 |
ms |
|
DC link voltage fault |
Enabled |
900 |
V |
|
Temperature fault |
Enabled |
125 |
°C |
|
UVLO primary |
Enabled |
13.2 |
V |
|
OVLO primary |
Enabled |
16.5 |
V |
|
J1 (20-pin control or power header) |
Populated | — | — |
|
J5 (2-pin thermistor header) |
Populated | — | — |
|
J6 (5-pin main or secondary header) |
Not populated | — | — |
|
J7 (4-pin main or secondary header) |
Not populated | — | — |
| Fault Condition/Action | Generic Sample Default Trigger Values |
Action on IGBT if Active (Default Setting) |
HI Fault |
LO Fault |
All Faults |
|---|---|---|---|---|---|
|
No faults | — | — |
HIGH |
HIGH |
HIGH |
|
DSAT/UVLO—HI |
Turn-off HI and LO side |
LOW |
HIGH |
LOW | |
|
DSAT/UVLO—LO |
Turn-off HI and LO side |
HIGH |
LOW |
LOW | |
|
OVLO |
Turn-off HI and LO side |
HIGH |
HIGH |
LOW | |
|
Temperature fault |
125 °C thermistor monitor |
No action |
HIGH |
HIGH |
LOW |
|
DC link voltage fault |
DC link voltage above or below setting |
Turn-off HI and LO side |
HIGH |
HIGH |
LOW |
|
Power-on configuration fault1 |
Failure to configure gate drivers |
Turn-off HI and LO side |
LOW |
LOW |
LOW |
- After power up, if all fault lines are LOW, then either there is a real fault (UVLO/DSAT) on both the HI and LO sides, or there has been a software configuration failure.