Jump to main content
62EM1—Plug-and-Play mSiC Gate Driver for 62 mm Module
Search
Home
2
Interconnects
Product Overview
1
Electrical Specifications
2
Interconnects
2.1
Controller/Power to Driver Connectors
2.2
Main-to-Secondary Driver Connectors
2.3
Thermistor Connector
2.4
MOSFET Terminals
2.5
Inout—Controller/Power to Driver Connection
2.6
Recommended Interface Circuitry
2.7
Pinout—Main-to-Secondary Driver Connectors
2.8
Buffer Schematic for Single-Ended Inputs on 62EM1 Gate Driver
2.9
Buffer Schematic for Differential Inputs on 62EM1 Gate Driver
3
Timing Diagrams
4
Generic Sample Factory Settings
5
Important Precautions
6
Start-Up Testing
7
Package Specifications
8
Patent Notices
9
Appendix: Part Numbers and Configuration Details
10
Revision History
Microchip Information
2 Interconnects
The following sections describe the interconnects of the gate driver.