9.1 Fault Protection to Hi-Z for PWMx output not functional
While it is possible to force the output of PWMH and PWML to 0 or 1, the feature to set these outputs to Hi-Z by setting the corresponding field in PWM_FPV2 is not functional.
The protection values for PWML and PWMH are by default set to ‘0’.
Work around
None