17.1 Restart command of WDT may reset the DDR controller
When using the WDT window with WDD and WDV field of the WDT:
- if 0<WDD<WDV
- and the WDT is restarted in the permitted window 0<wdt counter<WDD
then the WDT is restarted but a reset signal is sent to the fuse controller and the DDR controller, leading to DDR memory access and/or fuse access issues.
Work around
None. Do not use the window mode of the WDT.