32.2 Features

The following are key features of the EVSYS module:

  • Up to 12 configurable event channels:
    • All channels can be connected to any event generator
    • All channels provide a pure asynchronous path
    • 8 channels (CHANNEL0 to CHANNEL7) provide a resynchronized or synchronous path using their dedicated generic clock (GCLK_EVSYS_CHANNEL_n)
  • Up to 91 event generators
  • Up to 52 event users
  • Configurable edge detector
  • Peripherals can be event generators, event users, or both
  • SleepWalking and interrupt for operation in sleep modes
  • Software event generation
  • Each event user can choose which channel to respond to
  • Optional Static or Round-Robin interrupt priority arbitration
  • Each channel and each event user can be configured as secured or non-secured (PIC32CM LS00/LS60)