33.4 Signal Description

Refer to the respective SERCOM mode chapters for details:

CAUTION: I/Os for SERCOM peripherals are grouped into I/O sets, listed in their ‘IOSET’ column in the pinout tables. For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.