44.2 Features

The following are key features of the ADC module:

  • 8-bit, 10-bit, or 12-bit resolution
  • Up to 1,000,000 samples per second (1 Msps)
  • Differential and single-ended inputs:
    • Up to 24 analog inputs (24 positive and 8 negative, including internal and external)
  • Internal inputs:
    • Bandgap voltage
    • Scaled core supply
    • Scaled I/O supply
    • DAC0
    • OPAMP
  • Single, continuous, and sequencing options
  • Windowing monitor with selectable channel
  • Built-in internal reference and external reference options
  • Event-triggered conversion for accurate timing (one event input)
  • Optional DMA transfer of conversion settings or result
  • Hardware gain and offset compensation
  • Averaging and oversampling with decimation to support up to 16-bit result
  • Selectable sampling time
  • Flexible Power or Throughput rate management