27.7.3 Block Transfer Source Address
Name: | SRCADDR |
Offset: | 0x04 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SRCADDR[31:24] | |||||||||
Access | - | - | - | - | - | - | - | - | |
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SRCADDR[23:16] | |||||||||
Access | - | - | - | - | - | - | - | - | |
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SRCADDR[15:8] | |||||||||
Access | - | - | - | - | - | - | - | - | |
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRCADDR[7:0] | |||||||||
Access | - | - | - | - | - | - | - | - | |
Reset |
Bits 31:0 – SRCADDR[31:0] Transfer Source Address
This bit field holds the block transfer source address.
When source address incrementation is disabled (BTCTRL.SRCINC=0), SRCADDR corresponds to the last beat transfer address in the block transfer.
When source address incrementation is enabled (BTCTRL.SRCINC=1), SRCADDR is calculated as follows:
If BTCTRL.STEPSEL=1:
SRCADDR=SRCADDRSTART+BTCNT⋅(BEATSIZE+1)⋅2STEPSIZE
If BTCTRL.STEPSEL=0:
SRCADDR=SRCADDRSTART+BTCNT⋅(BEATSIZE+1)
- SRCADDRSTART is the source address of the first beat transfer in the block transfer
- BTCNT is the initial number of beats remaining in the block transfer
- BEATSIZE is the configured number of bytes in a beat
- STEPSIZE is the configured number of beats for each incrementation