12.2.1.3 SRAM
The PIC32CM LS00/LS60 SRAM can be split in up
to two regions: Figure 12-4. PIC32CM LS00/LS60 SRAM Memory Mapping
- The Secure SRAM region, with a size defined by the RS NVM bit from the NVM User Row (UROW)
- The Non-Secure (NS) SRAM region
Important: Refer to “Memory and Peripheral Security Configurations”
section for more details on the programming of RS parameter.