46.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| VOUT0 | DAC0 output | Analog output |
| VOUT1 | DAC1 output | Analog output |
| VREFA | External reference | Analog input |
One signal can be mapped on several pins.
CAUTION:
- Only one analog output function can be used on the same pin
- When DAC0 or DAC1 channel is enabled (DACCTRLx.ENABLE = 1), respective VOUT0 (PA02) and VOUT1 (PA07) pins cannot be used for other purposes (excluding analog inputs)