40.7.17 Waveform
| Name: | WAVE |
| Offset: | 0x3C |
| Reset: | 0x00000000 |
| Property: | Enable-Protected Bits, Write-Synchronized Bits |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SWAP3 | SWAP2 | SWAP1 | SWAP0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| POL3 | POL2 | POL1 | POL0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CICCEN3 | CICCEN2 | CICCEN1 | CICCEN0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CIPEREN | RAMP[2:0] | WAVEGEN[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 24, 25, 26, 27 – SWAP Swap DTI Output Pair x
Setting these bits enables output swap of DTI outputs [x] and [x+WO_NUM/2]. Note the DTIxEN settings will not affect the swap operation.
Bits 16, 17, 18, 19 – POL Channel Polarity x
Setting these bits enables the output polarity in single-slope and dual-slope PWM operations.
| Value | Name | Description |
|---|---|---|
| 0 | SINGLESLOPEPOL0 | Compare output is initialized to ~DIR and set to DIR when TCC counter matches CCx value (single-slope PWM waveform generation). |
| 1 | SINGLESLOPEPOL1 | Compare output is initialized to DIR and set to ~DIR when TCC counter matches CCx value (single-slope PWM waveform generation). |
| 0 | DUALSLOPEPOL0 | Compare output is set to ~DIR when TCC counter matches CCx value (dual-slope PWM waveform generation). |
| 1 | DUALSLOPEPOL1 | Compare output is set to DIR when TCC counter matches CCx value (dual-slope PWM waveform generation). |
| 0 | DUALCOMPAREPOL0 | Compare output is initialized to ~DIR, set to DIR when TCC counter matches CCx value and set to ~DIR when TCC counter matches CC[x+WO_NUM/2] value (dual compare PWM waveform generation). |
| 1 | DUALCOMPAREPOL1 | Compare output is initialized to DIR, set to ~DIR when TCC counter matches CCx value and set to DIR when TCC counter matches CC[x+WO_NUM/2] value (dual compare PWM waveform generation). |
Bits 8, 9, 10, 11 – CICCEN Circular CC Enable x
Bit 7 – CIPEREN Circular Period Enable
Setting this bits enable the period circular buffer option. When the bit is set, the PER register value is copied-back into the PERB register on UPDATE condition.
Bits 6:4 – RAMP[2:0] Ramp Operation
These bits select Ramp operation (RAMP).
| Value | Name | Description |
|---|---|---|
| 0x0 | RAMP1 | RAMP1 operation |
| 0x1 | RAMP2A | Alternative RAMP2 operation |
| 0x2 | RAMP2 | RAMP2 operation |
| 0x3 | RAMP2C | Critical RAMP2 operation |
| 0x4 | RAMP2CS | Critical Swapped RAMP2 operation |
Bits 2:0 – WAVEGEN[2:0] Waveform Generation Operation
These bits select the waveform generation operation. The settings impact the top value and control if frequency or PWM waveform generation should be used.
| Value | Name | Description | ||||||
|---|---|---|---|---|---|---|---|---|
| Operation | Top | Update |
Waveform Output On Match | Waveform
Output On Update | OVFIF/Event Up Down | |||
| 0x0 | NFRQ | Normal Frequency | PER | TOP/Zero | Toggle | Stable | TOP | Zero |
| 0x1 | MFRQ | Match Frequency | CC0 | TOP/Zero | Toggle | Stable | TOP | Zero |
| 0x2 | NPWM | Normal PWM | PER | TOP/Zero | Set | Clear | TOP | Zero |
| 0x3 | DPWM | Dual Compare PWM | PER | TOP/ZERO | Set/Clear | Clear | TOP | Zero |
| 0x4 | DSCRITICAL | Dual-slope PWM | PER | Zero | ~DIR | Stable | – | Zero |
| 0x5 | DSBOTTOM | Dual-slope PWM | PER | Zero | ~DIR | Stable | – | Zero |
| 0x6 | DSBOTH | Dual-slope PWM | PER | TOP & Zero | ~DIR | Stable | TOP | Zero |
| 0x7 | DSTOP | Dual-slope PWM | PER | Zero | ~DIR | Stable | TOP | – |