9.5.1 Registers Properties
Registers can be 8, 16, or 32 bits wide. Atomic 8-bit, 16-bit and 32-bit accesses are supported. In addition, the 8-bit quarters and 16-bit halves of a 32-bit register, and the 8-bit halves of a 16-bit register can be accessed directly.
PAC Write-Protection Register Property:
Some registers are optionally write-protected by the Peripheral Access Controller (PAC).
PAC write protection is denoted by the "PAC Write-Protection" property in each individual register description.
For more details, refer to the PAC - Peripheral Access Controller.
Read-Synchronized, Write-Synchronized Register Property:
Some registers (or bit fields within a register) require synchronization when read and/or written.
Synchronization is denoted by the "Read-Synchronized” (bits) and "Write-Synchronized” (bits) property in each individual register description.
For more details, refer to Register Synchronization.
Enable-Protected Register Property:
Some registers (or bit fields within a register) can only be written when the peripheral is disabled.
Such protection is denoted by the "Enable-Protected” (bits) property in each individual register description.
A Mix-Secure Peripheral has different types of registers (Non-Secure, Secure, Write-Secure, Mix-Secure, and Write-Mix-Secure) with different access permissions for each bit field.
The access permissions are specified as shown in the following figure.
For more details, refer to Peripherals Security Attribution.