47.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| OA0POS | OPAMP0 positive input | Analog input |
| OA0NEG | OPAMP0 negative input | Analog input |
| OA1POS | OPAMP1 positive input | Analog input |
| OA1NEG | OPAMP1 negative input | Analog input |
| OA2POS | OPAMP2 positive input | Analog input |
| OA2NEG | OPAMP2 negative input | Analog input |
| OA0OUT | OPAMP0 output | Analog output |
| OA1OUT | OPAMP1 output | Analog output |
| OA2OUT | OPAMP2 output | Analog output |
One signal can be mapped on several pins.
CAUTION: Only one analog output
function can be used on the same pin.
Important: When an analog peripheral is enabled, the analog
output of the peripheral will interfere with the alternative functions of the output pads.
This is true even when the peripheral is used for internal purposes. Analog input does not
interfere with alternative pad functions.