12.4 Secure Boot
SHA-256-, HMAC- (PIC32CM LS00/LS60) and ATECC608B-based (PIC32CM LS60) secure boot are supported.
When enabled, secure boot authenticates the user boot loader image in a configurable portion on the Flash (BOOT region) allowing to reset and restart the authentication process in case of a failure.
Refer to Boot ROM for more information.