51.1 NVM Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Industrial | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | ||
| PL0 | PL2 | ||||||||
| NVM_3 | EP (1) | Cell Endurance (Flash Erase and Write Operation) | 5k | — | — | Cycles | — | ||
|
Note:
| |||||||||