25.6.10.3 General Purpose Registers
The RTC includes four General Purpose registers (GPn). These registers are reset only when the RTC is reset or when tamper detection occurs while CTRLA.GPTRST=1, and remain powered while the RTC is powered. They can be used to store user-defined values while other parts of the system are powered off.
The general purpose registers 2*n and 2*n+1 are enabled by writing a '1' to the General Purpose Enable bit n in the Control B register (CTRLB.GPnEN).
The GP registers share internal resources with the Compare / Alarm features. Each Compare / Alarm register have a separate read buffer and write buffer. When the general purpose feature is enabled the even GP uses the read buffer while the odd GP uses the write buffer.
When the Compare / Alarm register is written, the write buffer hold temporarily the Compare / Alarm value until the synchronization is completed (bit SYNCBUSY.COMPn going to 0). After the write is completed, the write buffer can be used as an odd general purpose register without affecting the Compare / Alarm function.
If the Compare / Alarm function is not used, the read buffer can be used as an even general purpose register. In this case writing the even GP will temporarily use the write buffer until the synchronization is complete (bit SYNCBUSY.GPn going to 0). Thus an even GP must be written before writing the odd GP. Changing or writing an even GP needs to temporarily save the value of the odd GP.
Before using an even GP, the associated Compare / Alarm feature must be disabled by writing a '1' to the General Purpose Enable bit in the Control B register (CTRLB.GPnEN). To re-enable the compare/alarm, CTRLB.GPnEN must be written to zero and the associated Compare / Alarm register must be written with the correct value.
- Wait for any ongoing write to the Compare register to complete (SYNCBUSY.COMP0 = 0). If the RTC is operating in Mode 1, wait for any ongoing write to COMP1 register to complete as well (SYNCBUSY.COMP1 = 0).
- Write CTRLB.GP0EN = 1 if GP0 is needed.
- Write GP0.
- Wait for any ongoing write to GP0 to complete (SYNCBUSY.GP0 = 0). Note that GP1 will also show as busy when GP0 is busy.
- Write GP1 if needed.
| Register | Mode 0 | Mode 1 | Mode 2 | Write Before |
|---|---|---|---|---|
| GPn | COMP0 write buffer | (COMPn , COMPn+1) write buffer | ALARM0 write buffer | GPn+1 |
| GPn+1 | COMP0 read buffer | (COMPn , COMPn+1) read buffer | ALARM0 read buffer | - |