38.5 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | MCLK AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL ) | PAC Peripheral Identifier Index (PAC.WRCTRL ) | Power Domain (PM.STDBYCFG) |
|---|---|---|---|---|---|---|
| USB | 0x4100A000 | 20: EORSM/DNRSM, EORST/RST, LPMNYET/DCONN, LPMSUSP/DDISC, RAMACER, RXSTP/TXSTP, SOF/HSOF, STALL0/STALL, STALL1, SUSPEND, TRCPT0, TRCPT1, TRFAIL0/TRFAIL, TRFAIL1/PERR, UPRSM, WAKEUP |
CLK_USB_AHB CLK_USB_APB | 7: GCLK_USB | 37 | PDSW |
Note: The WAKEUP is an asynchronous interrupt and can be used to wake-up the device from any
sleep mode.