31.7.18 Security Attribution
Important: This register is only available for
PIC32CM LS00/LS60 and has no effect for
PIC32CM LE00.
This register
allows the user to configure one or more I/O pins as secured or non-secured.Tip: The I/O pins are assembled in pin groups (”PORT groups”) with up to 32 pins.
Group 0 consists of the PA pins, group 1 is for the PB pins, etc. Each pin group has its
own PORT registers, with a 0x80 address spacing. For example, the register address
offset for the Data Direction (DIR) register for group 0 (PA00 to PA31) is 0x00, and the
register address offset for the DIR register for group 1 (PB00 to PB31) is
0x80.
| Name: | NONSEC |
| Offset: | 0x6C |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Write-Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| NONSEC[31:24] | |||||||||
| Access | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| NONSEC[23:16] | |||||||||
| Access | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NONSEC[15:8] | |||||||||
| Access | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NONSEC[7:0] | |||||||||
| Access | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | RW/R/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – NONSEC[31:0] Port Security Attribution
These bits set the security attribution for the individual I/O pins in the PORT group.
| Value | Description |
|---|---|
| 0 | The corresponding I/O pin in the PORT group is configured as secured. When module is PAC secured, the configuration for this pin is only available through the secure alias. Attempt to change the pin configuration through the non-secure alias will be silently ignored and reads will return 0. |
| 1 | The corresponding I/O pin in the PORT group is configured as non-secured. The I/O line configuration for this pin is available through the non-secure alias. |