52.2 Package Drawings
For the latest package drawings, refer to the Microchip Packaging Specification which is available for download at http://www.microchip.com/packaging.
For the latest package drawings, refer to the Microchip Packaging Specification which is available for download at http://www.microchip.com/packaging.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.