10.1 Embedded Memories
The 32-bit physical memory address space is mapped as follows:
| Memory | Base Address | Size (KB) | ||
|---|---|---|---|---|
| PIC32CM5164 | PIC32CM2532 (LE00/LS00 only) | PIC32CM1216 (LE00/LS00 only) | ||
| Flash | 0x00000000 | 512 | 256 | 128 |
| Data Flash | 0x00400000 | 16 | 8 | 4 |
| SRAM | 0x20000000 | 64 | 32 | 16 |
| TrustRAM (1) | 0x42005600 | 512 Bytes | 512 Bytes | 256 Bytes |
| Boot ROM | 0x02000000 | 32 | ||
Note:
- TrustRAM is accessible through the TRAM Controller registers (RAMx). TRAM Controller base address is 0x42005400.