18.5.5 Debug Operation
When the CPU is halted in Debug mode, the MCLK continues normal operation. In Sleep mode, the clocks generated from the MCLK are kept running to allow the debugger accessing any module. As a consequence, power measurements are incorrect in Debug mode.