19.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| XIN32 | Analog Input | 32.768 kHz Crystal Oscillator or external clock input |
| XOUT32 | Analog Output | 32.768 kHz Crystal Oscillator output |
The I/O lines are automatically selected when XOSC32K is enabled.
CAUTION: The transition time of the
following pins must be greater than 50µs in order to not affect the XOSC32 cycle to cycle
jitter.
| Package | Pin Name |
|---|---|
| TQFP48 / VQFN48 | PA02, PB03 |
| TQFP64 / VQFN64 | PA02, PB03 |
| TQFP100 | PC00, PB03 |