17.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| GCLK_IO[7:0] | Digital I/O |
Clock source for Generators when input. Generic Clock signal when output. |
Note: One signal can be mapped on several pins.
For further information, refer to the Pinout.