15.5.2.8 AHB Client Bus Errors
The PAC module reports errors occurring at the AHB Client bus level. These errors are generated when an access is performed at an address where no client (bridge or peripheral) is mapped or where Non-Secure accesses are prohibited. These errors are reported in the corresponding bits of the INTFLAGAHB register.