34.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| PAD[3:0] | Digital I/O | General SERCOM pins |
CAUTION: I/Os for SERCOM
peripherals are grouped into IO sets, listed in their ‘IOSET’ column in the pinout tables.
For these peripherals, it is mandatory to use I/Os that belong to the same IO set. The
timings are not guaranteed when IOs from different IO sets are mixed. Refer to the Pinout and
Packaging chapter to get IOSET definitions.