35.2 Features
- Full-duplex, four-wire interface (MISO, MOSI, SCK, SS)
- Receive buffer: 8-bytes FIFO
- Transmit buffer: 8-bytes FIFO
- Supports all four SPI modes of operation
- Single data direction operation allows alternate function on MISO or MOSI pin
- Selectable LSB-first data transfer or MSB-first data transfer
- DMA operations supported
- 32-bit Extension for better system bus utilization
- Host
operation:
- Serial clock speed, fSCK=1/tSCK(1)
- 8-bit clock generator
- Hardware controlled SS
- Client operation:
- Serial clock speed, fSCK = 1/tSSCK(1)
- Optional 8-bit address match operation
- Operation in all sleep modes
- Wake on SS transition