42.7.2 Sequential Control x
Note: SEQCTRL0 (SEQCTRL1) register is
Enable-protected when CCL.LUTCTRL0.ENABLE = 1 (CCL.LUTCTRL2.ENABLE = 1).
| Name: | SEQCTRL |
| Offset: | 0x04 + n*0x01 [n=0..1] |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEQSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – SEQSEL[3:0] Sequential Selection
These bits select the sequential configuration:
Sequential Selection
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Sequential logic is disabled |
| 0x1 | DFF | D flip flop |
| 0x2 | JK | JK flip flop |
| 0x3 | LATCH | D latch |
| 0x4 | RS | RS latch |
| 0x5 - 0xF | Reserved |