44.2 Features
The following are key features of the ADC module:
- 8-bit, 10-bit, or 12-bit resolution
- Up to 1,000,000 samples per second (1 Msps)
- Differential and single-ended
inputs:
- Up to 24 analog inputs (24 positive and 8 negative, including internal and external)
- Internal inputs:
- Bandgap voltage
- Scaled core supply
- Scaled I/O supply
- DAC0
- OPAMP
- Single, continuous, and sequencing options
- Windowing monitor with selectable channel
- Built-in internal reference and external reference options
- Event-triggered conversion for accurate timing (one event input)
- Optional DMA transfer of conversion settings or result
- Hardware gain and offset compensation
- Averaging and oversampling with decimation to support up to 16-bit result
- Selectable sampling time
- Flexible Power or Throughput rate management