20.6.8 Events
The CFD can generate the following output event:
- Clock Failure Detection (CFD): Generated when the Clock Failure status bit is set in the Status register (STATUS.XOSCFAIL). The CFD event is not generated when the Clock Switch Back Enable bit (STATUS.XOSCCKSW) in the Status register is set.
The DFLLULP can take the following actions on an input event (TUNE):
- Unlock the DFLLULP close loop tuner and start over a frequency tuning, depending on the settings of the DFLLULP registers, until the tuner achieves a new lock.