36.8.14 FIFO CPU Pointers
| Name: | FIFOPTR |
| Offset: | 0x36 |
| Reset: | 0x0000 |
| Property: | - |
This register provides a copy of internal CPU TX and RX FIFO pointers.
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CPURDPTR[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPUWRPTR[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 11:8 – CPURDPTR[3:0] RX FIFO Filled Space
These bits return the CPURDPTR pointer value. These bits can be written only if the SERCOM is halted during debugging. Reading DATA register, will return RXFIFO[CPURDPTR] location value.
Bits 3:0 – CPUWRPTR[3:0] TX FIFO Filled Space
These bits return the CPURDPTR pointer value. These bits can be written only if the SERCOM is halted during debugging. When writting to DATA register, the DATA will be written to TXFIFO[CPUWRPTR] location.