39.9 Register Summary - 32-bit Mode
This Register Description section is valid if the TC is in 32-bit mode (CTRLA.MODE=2).
Refer to the Registers Description section for more details on register properties and access permissions.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 31:24 | CAPTMODE1[1:0] | CAPTMODE0[1:0] | ||||||
| 23:16 | COPEN1 | COPEN0 | CAPTEN1 | CAPTEN0 | ||||||
| 15:8 | ALOCK | PRESCALER[2:0] | ||||||||
| 7:0 | ONDEMAND | RUNSTDBY | PRESCSYNC[1:0] | MODE[1:0] | ENABLE | SWRST | ||||
| 0x04 | CTRLBCLR | 7:0 | CMD[2:0] | ONESHOT | LUPD | DIR | ||||
| 0x05 | CTRLBSET | 7:0 | CMD[2:0] | ONESHOT | LUPD | DIR | ||||
| 0x06 | EVCTRL | 15:8 | MCEO1 | MCEO0 | OVFEO | |||||
| 7:0 | TCEI | TCINV | EVACT[2:0] | |||||||
| 0x08 | INTENCLR | 7:0 | MC1 | MC0 | ERR | OVF | ||||
| 0x09 | INTENSET | 7:0 | MC1 | MC0 | ERR | OVF | ||||
| 0x0A | INTFLAG | 7:0 | MC1 | MC0 | ERR | OVF | ||||
| 0x0B | STATUS | 7:0 | CCBUFV1 | CCBUFV0 | PERBUFV | SLAVE | STOP | |||
| 0x0C | WAVE | 7:0 | WAVEGEN[1:0] | |||||||
| 0x0D | DRVCTRL | 7:0 | INVEN1 | INVEN0 | ||||||
0x0E | Reserved | |||||||||
| 0x0F | DBGCTRL | 7:0 | DBGRUN | |||||||
| 0x10 | SYNCBUSY | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CC1 | CC0 | PER | COUNT | STATUS | CTRLB | ENABLE | SWRST | ||
| 0x14 | COUNT | 31:24 | COUNT[31:24] | |||||||
| 23:16 | COUNT[23:16] | |||||||||
| 15:8 | COUNT[15:8] | |||||||||
| 7:0 | COUNT[7:0] | |||||||||
| 0x18 | PER | 31:24 | PER[31:24] | |||||||
| 23:16 | PER[23:16] | |||||||||
| 15:8 | PER[15:8] | |||||||||
| 7:0 | PER[7:0] | |||||||||
| 0x1C | CC0 | 31:24 | CC[31:24] | |||||||
| 23:16 | CC[23:16] | |||||||||
| 15:8 | CC[15:8] | |||||||||
| 7:0 | CC[7:0] | |||||||||
| 0x20 | CC1 | 31:24 | CC[31:24] | |||||||
| 23:16 | CC[23:16] | |||||||||
| 15:8 | CC[15:8] | |||||||||
| 7:0 | CC[7:0] | |||||||||
0x24 ... 0x2B | Reserved | |||||||||
| 0x2C | PERBUF | 31:24 | PERBUF[31:24] | |||||||
| 23:16 | PERBUF[23:16] | |||||||||
| 15:8 | PERBUF[15:8] | |||||||||
| 7:0 | PERBUF[7:0] | |||||||||
| 0x30 | CCBUF0 | 31:24 | CCBUF[31:24] | |||||||
| 23:16 | CCBUF[23:16] | |||||||||
| 15:8 | CCBUF[15:8] | |||||||||
| 7:0 | CCBUF[7:0] | |||||||||
| 0x34 | CCBUF1 | 31:24 | CCBUF[31:24] | |||||||
| 23:16 | CCBUF[23:16] | |||||||||
| 15:8 | CCBUF[15:8] | |||||||||
| 7:0 | CCBUF[7:0] | |||||||||