31.6.2.1 Initialization
After reset, all standard function device
I/O pads are connected to the PORT with outputs tri-stated and input buffers disabled, even
if there is no clock running, except:
- PA30 pin: configured in peripheral mode with pull-up enabled (SWCLK peripheral function selected for debugger probe detection support).