22.6.3 Power Configuration
| Name: | PWCFG |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RAMPSWC[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – RAMPSWC[1:0] SRAM Power Switch Configuration
CAUTION: This configuration
takes effect immediately, hence, the user must ensure that no access is performed on
a SRAM sub-block which is switched OFF.
When a SRAM sub-block is switched from OFF to ON state, 1 µs delay is required before re-accessing it.
| Value | Name | Definition |
|---|---|---|
| 0x0 | 64 KB | 64 KB Available |
| 0x1 | 48 KB | 48 KB Available |
| 0x2 | 32 KB | 32 KB Available |
| 0x3 | 16 KB | 16 KB Available |
| Value | Name | Definition |
|---|---|---|
| 0x0 | 32 KB | 32 KB Available |
| 0x1 | 32 KB | 32 KB Available |
| 0x2 | 32 KB | 32 KB Available |
| 0x3 | 16 KB | 16 KB Available |
| Value | Name | Definition |
|---|---|---|
| 0x0 | 16 KB | 16 KB Available |
| 0x1 | 12 KB | 12 KB Available |
| 0x2 | 8 KB | 8 KB Available |
| 0x3 | 4 KB | 4 KB Available |