26.6.6 Interrupt Flag Status and Clear
| Name: | INTFLAG |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DONE | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DONE Measurement Done
This flag is set when the STATUS.BUSY bit has a one-to-zero transition.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the DONE interrupt flag.