11.2.1 Overview
The Nested Vectored Interrupt Controller (NVIC) in the PIC32CM LE00/LS00/LS60 supports up to 71 interrupt lines with four different priority levels + 1 Non Maskable Interrupt (NMI) line.
For more details, refer to the Cortex-M23 Technical Reference Manual (www.arm.com).