33.5 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | MCLK AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL ) | PAC Peripheral Identifier Index (PAC.WRCTRL ) | DMA Trigger Source Index (DMAC.CHCTRLB ) | Power Domain (PM.STDBYCFG) |
|---|---|---|---|---|---|---|---|
| SERCOM0 | 0x42000400 |
31: bit 0 32: bit 1 33: bit 2 34: bit 3-7 |
CLK_SERCOM0_APB |
17: GCLK_SERCOM0_CORE 16: GCLK_SERCOM0_SLOW | 1 |
4: RX 5: TX | PDSW |
| SERCOM1 | 0x42000800 |
35: bit 0 36: bit 1 37: bit 2 38: bit 3-7 |
CLK_SERCOM1_APB |
18: GCLK_SERCOM1_CORE 16: GCLK_SERCOM1_SLOW | 2 |
6: RX 7: TX | PDSW |
| SERCOM2 | 0x42000C00 |
39: bit 0 40: bit 1 41: bit 2 42: bit 3-7 |
CLK_SERCOM2_APB |
19: GCLK_SERCOM2_CORE 16: GCLK_SERCOM2_SLOW | 3 |
8: RX 9: TX | PDSW |
| SERCOM3 | 0x42001000 |
43: bit 0 44: bit 1 45: bit 2 46: bit 3-7 |
CLK_SERCOM3_APB |
20: GCLK_SERCOM3_CORE 16: GCLK_SERCOM3_SLOW | 4 |
10: RX 11: TX | PDSW |
| SERCOM4 | 0x42001400 |
47: bit 0 48: bit 1 49: bit 2 50: bit 3-7 |
CLK_SERCOM4_APB |
21: GCLK_SERCOM4_CORE 16: GCLK_SERCOM4_SLOW | 5 |
12: RX 13: TX | PDSW |
| SERCOM5 | 0x42001800 |
51: bit 0 52: bit 1 53: bit 2 54: bit 3-7 |
CLK_SERCOM5_APB |
22: GCLK_SERCOM5_CORE 16: GCLK_SERCOM5_SLOW | 6 |
14: RX 15: TX | PDSW |